1.2.5.50 ADP_LBP_IND_PARAMS Struct
C
typedef struct
{
/* The received NSDU */
const uint8_t* pNsdu;
/* The size of the NSDU, in bytes; Up to ADP_LBP_MAX_NSDU_LENGTH bytes */
uint16_t nsduLength;
/* Source Address of the LBP frame. Short Address for LBA or LBS frames,
* extended for LBD. */
ADP_ADDRESS srcAddr;
/* The Security Level of the received frame */
uint8_t securityLevel;
} ADP_LBP_IND_PARAMS;Summary
Defines the Parameters for the ADP LBP Indication event handler function.
Description
The structure contains the fields reported by the ADP LBP Indication event handler function.
Field description:
- pNsdu. Pointer to the received NSDU.
- nsduLength. The size of the NSDU, in bytes; Up to ADP_LBP_MAX_NSDU_LENGTH bytes.
- srcAddr. Source Address of the LBP frame. Short Address for LBA or LBS frames, extended for LBD.
- securityLevel. The Security Level of the received frame.
Remarks
None.