1.2.5.14 ADP_SetNotificationsToLbp Function
C
void ADP_SetNotificationsToLbp (
ADP_NOTIFICATIONS_TO_LBP* pNotifications
);Summary
Sets ADP notifications to LBP.
Description
This routine sets the ADP notifications to LBP. Callback handlers for event notification are set in this function. As it is called from provided LBP Module, it is not intended to be called from Application.
Parameters
| Param | Description |
|---|---|
| pNotifications | Pointer to structure with callbacks used to notify ADP LBP specific events. See ADP_NOTIFICATIONS_TO_LBP |
Returns
None.
Example
ADP_NOTIFICATIONS_TO_LBP adpNotifications = {
.lbpConfirm = appLbpConfirm,
.lbpIndication = appLbpIndication
};
ADP_SetNotificationsToLbp(&adpNotifications);Remarks
None.