1.2.5.30 ADP_GetRequest Function
C
void ADP_GetRequest (
uint32_t attributeId,
uint16_t attributeIndex
);Summary
This primitive gets the value of an attribute from the ADP information base.
Description
The ADP Get Request primitive allows the upper layer to get the value of an attribute from the ADP information base. Result is provided in the corresponding ADP Get Confirm callback.
Parameters
| Param | Description |
|---|---|
| attributeId | The identifier of the ADP IB attribute to read. See ADP_PIB_ATTRIBUTE |
| attributeIndex | The index within the table of the specified IB attribute to read |
Returns
None.
Example
ADP_GetRequest(ADP_IB_SOFT_VERSION, 0);
// Wait for Get ConfirmRemarks
None.