63.10.3 FLEXCOM Transmit Holding Register

Name: FLEX_THR
Offset: 0x020
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TXDATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TXDATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – TXDATA[15:0] Transmit Data

This register is a mirror of:

• USART Transmit Holding Register (FLEX_US_THR) if FLEX_MR.OPMODE field equals 1

• SPI Transmit Data Register (FLEX_SPI_TDR) if FLEX_MR.OPMODE field equals 2

• TWI Transmit Holding Register (FLEX_TWI_THR) if FLEX_MR.OPMODE field equals 3