63.10.8 USART Interrupt Disable Register (Default Mode)
For LIN-specific configurations, see USART Interrupt Disable Register (LIN_MODE).
This register can only be written if the WPITEN bit is cleared in the USART Write Protection Mode Register.
The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Disables the corresponding interrupt.
Name: | FLEX_US_IDR (DEFAULT_MODE) |
Offset: | 0x20C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
MANE | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CMP | CTSIC | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NACK | ITER | TXEMPTY | TIMEOUT | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PARE | FRAME | OVRE | RXBRK | TXRDY | RXRDY | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |