The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Name:
FLEX_SPI_IER
Offset:
0x414
Reset:
–
Property:
Write-only
Bit
31
30
29
28
27
26
25
24
RXFPTEF
TXFPTEF
RXFTHF
RXFFF
RXFEF
TXFTHF
TXFFF
TXFEF
Access
W
W
W
W
W
W
W
W
Reset
–
–
–
–
–
–
–
–
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
SFERR
CMP
UNDES
TXEMPTY
NSSR
Access
W
W
W
W
W
Reset
–
–
–
–
–
Bit
7
6
5
4
3
2
1
0
OVRES
MODF
TDRE
RDRF
Access
W
W
W
W
Reset
–
–
–
–
Bit 31 – RXFPTEF RXFPTEF Interrupt Enable
Bit 30 – TXFPTEF TXFPTEF Interrupt Enable
Bit 29 – RXFTHF RXFTHF Interrupt Enable
Bit 28 – RXFFF RXFFF Interrupt Enable
Bit 27 – RXFEF RXFEF Interrupt Enable
Bit 26 – TXFTHF TXFTHF Interrupt Enable
Bit 25 – TXFFF TXFFF Interrupt Enable
Bit 24 – TXFEF TXFEF Interrupt Enable
Bit 12 – SFERR Client Mode Frame Error Interrupt
Enable
Bit 11 – CMP Comparison Interrupt Enable
Bit 10 – UNDES Underrun Error Interrupt Enable
Bit 9 – TXEMPTY Transmission Registers Empty Enable
Bit 8 – NSSR NSS Rising Interrupt Enable
Bit 3 – OVRES Overrun Error Interrupt Enable
Bit 2 – MODF Mode Fault Error Interrupt Enable
Bit 1 – TDRE SPI Transmit Data Register Empty Interrupt Enable
Bit 0 – RDRF Receive Data Register Full Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.