42.6.20 CSI2DC GSP Interrupt Enable Register
Name: | CSI2DC_GSPIER |
Offset: | 0x5C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSPERR[3:0] | GSPRDY[3:0] | ||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 7:4 – GSPERR[3:0] Generic Short Packet Error Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the GSPERR field will set the interrupt mask bit, and virtual channel i can generate a Generic Short Packet Error interrupt. |
Bits 3:0 – GSPRDY[3:0] Generic Short Packet Ready Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the GSPRDY field will set the interrupt mask bit, and virtual channel i can generate a Generic Short Packet interrupt. |