42.6.15 CSI2DC Frame Number Virtual Channel 3 Register
Name:
CSI2DC_FNVC3R
Offset:
0x38
Reset:
0x00000000
Property:
Read-only
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
FN[15:8]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
FN[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 15:0 – FN[15:0] Frame Number for Virtual Channel 3
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.