42.6.7 CSI2DC Global Interrupt Status Register
Name: | CSI2DC_GISR |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DED | SEC | DP | VP | IDS | GLP | GSP | SSP | ||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – DED Double Bit Error Detected Interrupt Status
Value | Description |
---|---|
0 | No double bit error detected is pending. |
1 | A double bit error has been detected in the packet header. This bit is reset after the register read operation. |
Bit 6 – SEC Single Bit Error Corrected Interrupt Status
Value | Description |
---|---|
0 | No Single Bit Error Corrected interrupt is pending. |
1 | A single bit error has been detected and corrected in the packet header. This bit is reset after the register read operation. |
Bit 5 – DP Data Pipe Interrupt Status
Value | Description |
---|---|
0 | Either the interrupt source is masked at the DP level or no interrupt is pending for DP. |
1 | A Data Pipe interrupt is pending. |
Bit 4 – VP Video Pipe Interrupt Status
Value | Description |
---|---|
0 | Either the interrupt source is masked at the VP level or no interrupt is pending for VP. |
1 | A Video Pipe interrupt is pending. |
Bit 3 – IDS Image Data Packet Snoop Controller Interrupt Status
Value | Description |
---|---|
0 | Either the interrupt source is masked at the IDS level or no interrupt is pending for IDS. |
1 | A new Image Data Packet interrupt is pending. |
Bit 2 – GLP Generic Long Packet Interrupt Status
Value | Description |
---|---|
0 | Either the interrupt source is masked at the GLP level or no interrupt is pending for GLP. |
1 | A Generic Long Packet interrupt is pending. |
Bit 1 – GSP Generic Short Packet Interrupt Status
Value | Description |
---|---|
0 | Either the interrupt source is masked at the GSP level or no interrupt is pending for GSP. |
1 | A Generic Short Packet interrupt is pending. |
Bit 0 – SSP Synchronization Short Packet Interrupt Status
Value | Description |
---|---|
0 | Either the interrupt source is masked at the SSP level or no interrupt is pending for SSP. |
1 | A Synchronization Short Packet interrupt is pending. |