42.6.51 CSI2DC Video Pipe Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is masked.

1: The corresponding interrupt is activated.

Name: CSI2DC_VPIMR
Offset: 0xF0
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   PKTOVFLTESTECTLOVFRATEOVFCAPTURE 
Access RRRRRR 
Reset 000000 

Bit 5 – PKTOVF Packet Overflow For Video Pipe Interrupt Mask

Bit 4 – LTE Packet Longer Than Expected Interrupt Mask

Bit 3 – STE Packet Shorter Than Expected Interrupt Mask

Bit 2 – CTLOVF Control Buffer Overflow Interrupt Mask

Bit 1 – RATEOVF Rate Buffer Overflow Interrupt Mask

Bit 0 – CAPTURE Video Pipeline Capture Interrupt Mask