42.6.37 CSI2DC IDS Entry Word 0 Register
Name: | CSI2DC_IDSEW0Rx |
Offset: | 0xA0 + x*0x08 [x=0..3] |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
VC[1:0] | DT[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:6 – VC[1:0] Virtual Channel Identifier
Value | Name | Description |
---|---|---|
0 | VC0 | Virtual Channel 0 |
1 | VC1 | Virtual Channel 1 |
2 | VC2 | Virtual Channel 2 |
3 | VC3 | Virtual Channel 3 |
Bits 5:0 – DT[5:0] Data Type
Indicates the value of the data type for the captured packet.