42.6.9 CSI2DC SSP Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Setting a bit at position i in this field clears the interrupt mask bit for virtual channel i.

Name: CSI2DC_SSPIDR
Offset: 0x20
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     RE[3:0] 
Access WWWW 
Reset  
Bit 15141312111098 
 LE[3:0]LS[3:0] 
Access WWWWWWWW 
Reset  
Bit 76543210 
 FE[3:0]FS[3:0] 
Access WWWWWWWW 
Reset  

Bits 19:16 – RE[3:0] Reserved Short Packet Interrupt Disable

Bits 15:12 – LE[3:0] Line End Interrupt Disable

Bits 11:8 – LS[3:0] Line Start Interrupt Disable

Bits 7:4 – FE[3:0] Frame End Interrupt Disable

Bits 3:0 – FS[3:0] Frame Start Interrupt Disable