42.6.28 CSI2DC GLP Interrupt Enable Register
Name: | CSI2DC_GLPIER |
Offset: | 0x7C |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RE[3:0] | EB[3:0] | ||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BL[3:0] | NU[3:0] | ||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bits 15:12 – RE[3:0] Reserved Packet Interrupt Enable Bit
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the RE field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a reserved long packet is detected. A reserved long packet includes data types from 0x13 to 0x17. |
Bits 11:8 – EB[3:0] Embedded 8-bit Non-Image Data Interrupt Enable Bit
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the EB field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a non-image data packet is detected. |
Bits 7:4 – BL[3:0] Blanking Data Interrupt Enable Bit
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the BL field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a Blank packet is detected. |
Bits 3:0 – NU[3:0] Null Interrupt Enable Bit
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the NU field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a null long packet is detected. |