42.6.33 CSI2DC IDS Interrupt Enable Register
Name: | CSI2DC_IDSIER |
Offset: | 0x90 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVF | IDS[3:0] | ||||||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Bit 4 – OVF Image Data Snoop Overflow Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Image Data Snoop Overflow interrupt. |
Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Enable
Value | Description |
---|---|
0 | No effect. |
1 | Setting a bit at position i in the IDS field will set the interrupt mask bit for table entry i, and this entry can generate an interrupt when an image data packet is captured by the snoop controller. |