42.6.57 CSI2DC Video Pipe Data Type Remap Register
Name: | CSI2DC_VPDTRR |
Offset: | 0x108 |
Reset: | 0x00000000 |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DTRE | ADT[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – DTRE Data Type Remap Enable
Value | Description |
---|---|
0 | Data type remap is disabled. |
1 | Data type remap is enabled. |
Bits 5:0 – ADT[5:0] Alternate Data Type
When the remap is activated, the incoming data type is replaced with ADT.