42.6.5 CSI2DC Global Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: CSI2DC_GIDR
Offset: 0x10
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DEDSECDPVPIDSGLPGSPSSP 
Access WWWWWWWW 
Reset  

Bit 7 – DED Double Bit Error Detected Interrupt Disable

Bit 6 – SEC Single Bit Error Corrected Interrupt Disable

Bit 5 – DP Data Pipe Interrupt Disable

Bit 4 – VP Video Pipe Interrupt Disable

Bit 3 – IDS Image Data Packet Snoop Controller Interrupt Disable

Bit 2 – GLP Generic Long Packet Interrupt Disable

Bit 1 – GSP Generic Short Packet Interrupt Disable

Bit 0 – SSP Synchronization Short Packet Interrupt Disable