3.3.18.1 mcFlxI_FluxControlInit
C
/* Initialize flux control module */ void mcFlxI_FluxControlInit( tmcFlx_Parameters_s * const pParameters )
Summary
Initializes the flux control module
Description
This function initializes the flux control module by setting up the necessary parameters and linking state variables. It updates the state variable structure, configures the module parameters using the parameter module structure, sets the PI control parameters, and sets the initialization flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module parameter structure |
Returns
None
Example
// Define the flux module data structure
tmcFlx_Parameters_s fluxParameters;
/** Initialize parameters */
mcFlxI_FluxControlInit(&fluxParameters);;
Remarks
None.