3.3.18.17 tmcFlx_State_s Draft
C
typedef struct
{
bool enable; /* Flag indicating flux control module enable status */
bool initDone; /* Flag indicating flux control module initialization status */
<#if ( MCPMSMFOC_ENABLE_FW == true ) >
tmcFlx_FluxWeakening_s bFluxWeakening; /* Flux weakening module parameter structure */
</#if>
<#if ( MCPMSMFOC_ENABLE_MTPA == true ) >
tmcFlx_MTPA_s bMTPA; /* MTPA module parameter structure */
</#if>
tmcUtils_PiControl_s bPIController; /* PI control parameter structure */
}tmcFlx_State_s;
Summary
Flux control module parameter Structure
Description
This structure holds the state and parameters for the flux control module. It includes control flags, MTPA & Flux weakening module parameters and parameters for PI control.
Remarks
None.