3.3.18.6 mcFlxI_FluxControlReset
C
/* Reset flux control module */
void mcFlxI_FluxControlReset( const tmcFlx_Parameters_s * const pParameters )
Summary
Resets the flux control module.
Description
This function resets the flux control module by linking the state variables and
resetting the associated PI controller. It achieves this by calling the
mcUtils_PiControlReset function with a zero setpoint and PI
controller state structure
Precondition
None .
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module parameter structure |
Returns
None
Example
// Define the flux module data structure
tmcFlx_Parameters_s fluxParameters;
/** Reset flux control module */
mcFlxI_FluxControlReset(&fluxParameters);
Remarks
None.