3.3.18.7 mcFlxI_FluxWeakeningInit
C
/* Initialize flux weakening module */ void mcFlxI_FluxWeakeningInit( tmcFlx_Parameters_s * const pParameters )
Summary
Initializes the flux weakening module
Description
This function initializes the flux weakening module by performing the following steps:
-
State Variable Linking:Links the state variables by updating the state variable structure.
-
Parameter Configuration:Configures the module parameters using the provided parameters structure.
-
Motor Parameters Reading:Reads and sets the motor parameters, including stator resistance, stator inductance, and mechanical-to-electrical RPM conversion factor.
-
Back EMF Constant Calculation:Calculates the back EMF constant.
-
Field Weakening Current Limit:Sets the field weakening current limit to a defined value.
-
PI Control Parameters Configuration:Configures the PI control parameters (Kp and Ki).
-
Initialization Flag:Sets the initialization flag to indicate the completion of the initialization process.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module structure, which includes the MTPA, flux weakening, and flux control parameters. |
Returns
None
Example
// Define the flux module data structure
tmcFlx_Parameters_s fluxParameters;
/** Initialize parameters */
mcFlxI_FluxWeakeningInit(&fluxParameters);
Remarks
None.