3.3.18.11 mcFlxI_FluxWeakeningReset
C
/* Reset flux weakening module */
void mcFlxI_FluxWeakeningReset( const tmcFlx_Parameters_s * const pParameters )
Summary
Resets the flux weakening module.
Description
This function resets the flux weakening module by linking the state variables and
resetting the associated PI controller. It achieves this by calling the
mcUtils_PiControlReset function with a zero setpoint and the PI
controller state structure.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module structure, which includes the MTPA, flux weakening, and flux control parameters. |
Returns
None
Example
// Define the flux module data structure
tmcFlx_Parameters_s fluxParameters;
/** Reset flux weakening module */
mcFlxI_FluxWeakeningReset(&fluxParameters);
Remarks
None.