3.3.18.20 tmcFlx_FluxWeakening_s Struct
C
typedef struct
{
bool enable; /* Flag indicating field weakening module enable status */
bool initDone; /* Flag indicating field weakening module initialization status */
bool feedForwardEnable; /* Flag indicating feed-forward control enable status */
bool feedbackEnable; /* Flag indicating feedback control enable status */
float32_t rs; /* Stator resistance in ohms */
float32_t ld; /* Stator inductance in henries */
float32_t ke; /* Back EMF constant */
float32_t welLdId; /* Intermediate variable for feed-forward term computation */
float32_t welLd; /* Intermediate variable for feed-forward term computation */
float32_t idmax; /* Maximum field weakening current */
float32_t mechRpmToElecRadPerSec; /* Conversion factor from mechanical RPM to electrical radians per second */
tmcUtils_PiControl_s bPIController;/* PI controller structure for managing the feedback control loop */
float32_t feedForwardTerm; /* Computed feed-forward term for d-axis current */
float32_t feedbackTerm; /* Computed feedback term for d-axis current */
float32_t idref; /* Reference d-axis current */
}tmcFlx_FluxWeakening_s;
Summary
Flux Weakening Module Structure
Description
This structure holds the parameters and state variables for flux weakening control module.
Remarks
None.