3.3.18.3 mcFlxI_FluxControlManual
C
/* Floating point Flux control - Manual/ Tracking mode */ void mcFlxI_FluxControlManual(const tmcFlx_Parameters_s * const pParameters, const float32_t Out ) /* Fixed point Flux control - Manual/ Tracking mode */ void mcFlxI_FluxControlManual( const tmcFlx_Parameters_s * const pParameters, const int16_t Out )
Summary
Performs the Flux control - Manual/ Tracking mode
Description
This function updates the flux control module output to a specified value in manual mode. Depending on the system state, it either sets the PI controller output to the desired value or resets the PI controller.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module parameter structure. |
| Out | Output value for manual control. Please refer the generated header for the exact data type. |
Returns
None
Example
// Define the flux module data structure tmcFlx_Parameters_s fluxParameters; // Define the parameters for floating point flux control loop float32_t uDref = 0.2f; // Define the parameters for fixed point flux control loop int16_t uDref = 2; /* Flux control - Manual/ Tracking mode */ mcFlxI_FluxControlManual(&fluxParameters, uDref);
Remarks
Refer the generated header file for the exact function signature.