3.3.18.16 mcFlxI_MTPAReset
C
/* Reset MTPA module */
void mcFlxI_MTPAReset( const tmcFlx_Parameters_s * const pParameters )
Summary
Resets the MTPA module.
Description
This function resets the MTPA module.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module structure, which includes the MTPA, flux weakening, and flux control parameters. |
Returns
None
Example
// Define the flux module data structure
tmcFlx_Parameters_s fluxParameters;
/** Reset MTPA module */
mcFlxI_MTPAReset(&fluxParameters);
Remarks
None.