3.3.18.12 mcFlxI_MTPAInit
C
/* Initialize MTPA module */ void mcFlxI_FluxWeakeningInit( tmcFlx_Parameters_s * const pParameters )
Summary
Initializes the MTPA module
Description
This function initializes the MTPA module by setting up the necessary parameters and linking state variables. It updates the state variable structure, reads the motor parameters from the parameter module structure, updates the Ldq table and back EMF constant, and sets the initialization flag.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the flux control module structure, which includes the MTPA, flux weakening, and flux control parameters. |
Returns
None
Example
// Define the flux module data structure
tmcFlx_Parameters_s fluxParameters;
/** Initialize parameters */
mcFlxI_FluxWeakeningInit(&fluxParameters);
Remarks
None.