2.7.1.11 NVIC Design Hints and Tips
Ensure software uses correctly aligned register accesses. The processor does not support unaligned accesses to NVIC registers. See the individual register descriptions for the supported access sizes.
An interrupt can enter pending state even if it is disabled. Disabling an interrupt only prevents the processor from taking that interrupt.
Before programming VTOR to relocate the vector table, ensure the vector table entries of the new vector table are setup for fault handlers, NMI and all enabled exception like interrupts. For more information see Vector Table Offset Register.