2.7.1.6 Interrupt Clear-Pending Registers
The NVIC_ICPR0-NVIC_ICPR7 registers remove the pending state from interrupts, and show which interrupts are pending. See the register summary in Table 2-34 for the register attributes.
The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:0] | CLRPEND | Interrupt clear-pending bits. Write: 0: no effect 1: removes pending state an interrupt. Read: 0: interrupt is not pending 1: interrupt is pending. |
Important: Writing 1 to an NVIC_ICPR bit does not affect the
active state of the corresponding interrupt.