2.7.1.2 Accessing the Cortex-M3 Processor NVIC Registers Using CMSIS
CMSIS functions enable software portability between different Cortex-M3 profile processors. To access the NVIC registers when using CMSIS, use the following functions:
| CMSIS Function | Description |
|---|---|
| void NVIC_EnableIRQ(IRQn_Type IRQn)1 | Enables an interrupt or exception. |
| void NVIC_DisableIRQ(IRQn_Type IRQn)a | Disables an interrupt or exception. |
| void NVIC_SetPendingIRQ(IRQn_Type IRQn)a | Sets the pending status of interrupt or exception to 1. |
| void NVIC_ClearPendingIRQ(IRQn_Type IRQn)a | Clears the pending status of interrupt or exception to 0. |
| uint32_t NVIC_GetPendingIRQ(IRQn_Type IRQn)a | Reads the pending status of interrupt or exception. This function returns non-zero value if the pending status is set to 1. |
| void NVIC_SetPriority(IRQn_Type IRQn, uint32_t priority)a | Sets the priority of an interrupt or exception with configurable priority level to 1. |
| uint32_t NVIC_GetPriority(IRQn_Type IRQn)a | Reads the priority of an interrupt or exception with configurable priority level. This function return the current priority level. |
Note:
- The input parameter IRQn is the IRQ number, see Table 22 on page 34 for more information.