2.7.1.7 Interrupt Active Bit Registers
The NVIC_IABR0-NVIC_IABR7 registers indicate which interrupts are active. See the register summary in Table 2-34 for the register attributes.
The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:0] | ACTIVE | Interrupt active flags: 0: interrupt not active 1: interrupt active. |
A bit reads as one if the status of the corresponding interrupt is active or active and pending.