2.7.1.9 Software Trigger Interrupt Register
Write to the STIR to generate an interrupt from software. See the register summary in Table 2-34 for the STIR attributes.
When the USERSETMPEND bit in the SCR is set to 1, unprivileged software can access the STIR, see System Control Register.
Important: Only privileged software can enable unprivileged
access to the STIR.
The bit assignments are:
| Bits | Field | Function |
|---|---|---|
| [31:9] | Reserved. | |
| [8:0] | INTID | Interrupt ID of the interrupt to trigger, in the range 0-239. For example, a value of 0x03 specifies interrupt IRQ3. |