2.7.1.4 Interrupt Clear-enable Registers
The NVIC_ICER0-NVIC_ICER7 registers disable interrupts, and show which interrupts are enabled. See the register summary in Table 2-34 for the register attributes.
The bit assignments are:
| Bits | Name | Function |
|---|---|---|
| [31:0] | CLRENA | Interrupt clear-enable bits. Write: 0: no effect 1: disable interrupt. Read: 0: interrupt disabled 1: interrupt enabled. |