4.2.4.3 eNVM Commands

The eNVM commands are explained in the Table 4-6. The eNVM Command register is used to program the eNVM commands. The following section explains the details of the eNVM Command register.