18.3.7 ADC 1 Channel x Data Result Register

Table 18-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
SSoftware settable bitnCore NumberxChannel number
Name: AD1CHxDATA
Offset: 0x818, 0x830, 0x848, 0x860, 0x878, 0x890, 0x8A8, 0x8C0, 0x8D8, 0x8F0, 0x908, 0x920, 0x938, 0x950, 0x968, 0x980, 0x998, 0x9B0, 0x9C8, 0x9E0

Bit 3130292827262524 
 DATAx[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 DATAx[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 DATAx[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 DATAx[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – DATAx[31:0] Conversion Result/Primary Accumulator