18.3.16 ADC 2 Channel x Compare High Register

Table 18-20. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
SSoftware settable bitnCore NumberxChannel number
Name: AD2CHxCMPHI
Offset: 0xA24, 0xA3C, 0xA54, 0xA6C, 0xA84, 0xA9C, 0xAB4, 0xACC, 0xAE4, 0xAFC, 0xB14, 0xB2C, 0xB44, 0xB5C, 0xB74, 0xB8C, 0xBA4, 0xBBC, 0xBD4, 0xBEC

Bit 3130292827262524 
 HI[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI[31:0] High Limit Comparator Value