18.3.2 ADC n Test Mode Data Overwrite Register

Table 18-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: ADnDATAOVR
Offset: 0x804, 0xA04

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     DATAOVR[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DATAOVR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – DATAOVR[11:0] Conversion Result Value in Test Mode bits