18.3.10 ADC 1 Channel x Compare High Register

Table 18-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
SSoftware settable bitnCore NumberxChannel number
Name: AD1CHxCMPHI
Offset: 0x824, 0x83C, 0x854, 0x86C, 0x884, 0x89C, 0x8B4, 0x8CC, 0x8E4, 0x8FC, 0x914, 0x92C, 0x944, 0x95C, 0x974, 0x98C, 0x9A4, 0x9BC, 0x9D4, 0x9EC

Bit 3130292827262524 
 HI[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 HI[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 HI[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 HI[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – HI[31:0] High Limit Comparator Value