18.3.4 ADC n Comparators Status Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| S | Software settable bit | n | Core Number | x | Channel number |
| Name: | ADnCMPSTAT |
| Offset: | 0x80C, 0xA0C |
Note: These bits are set when ADC channel data meets
comparison criteria and cleared when a “
0” is written to this
bit by software.| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMP[19:16]FLG | |||||||||
| Access | HS/C/R | HS/C/R | HS/C/R | HS/C/R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CH[15:8]CMP | |||||||||
| Access | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CH[7:0]CMP | |||||||||
| Access | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | HS/C/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |