18.3.3 ADC n Result Ready Status Flags Register

Note: Each bit in this register is set by hardware when the corresponding channel conversion result is written into ADnCHxDATA register. The bit is cleared by hardware when ADnCHxDATA register is read by software.
Table 18-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: ADnSTAT
Offset: 0x808, 0xA08

Bit 3130292827262524 
 CH[31:24]RDY 
Access HS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HC 
Reset 00000000 
Bit 2322212019181716 
 CH[23:16]RDY 
Access HS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HC 
Reset 00000000 
Bit 15141312111098 
 CH[15:8]RDY 
Access HS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HC 
Reset 00000000 
Bit 76543210 
 CH[7:0]RDY 
Access HS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HCHS/HC 
Reset 00000000 

Bits 31:24 – CH[31:24]RDY Channel x Conversion Result Ready bit

Bits 23:16 – CH[23:16]RDY Channel x Conversion Result Ready bit

Bits 15:8 – CH[15:8]RDY Channel x Conversion Result Ready bit

Bits 7:0 – CH[7:0]RDY Channel x Conversion Result Ready bit