18.3.8 ADC 1 Channel x Counter Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| S | Software settable bit | n | Core Number | x | Channel number |
| Name: | AD1CHxCNT |
| Offset: | 0x81C, 0x834, 0x84C, 0x864, 0x87C, 0x894, 0x8AC, 0x8C4, 0x8DC, 0x8F4, 0x90C, 0x924, 0x93C, 0x954, 0x96C, 0x984, 0x99C, 0x9B4, 0x9CC, 0x9E4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CNTSTAT[15:8] | |||||||||
| Access | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CNTSTAT[7:0] | |||||||||
| Access | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | HS/HC/R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CNT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:16 – CNTSTAT[15:0]
Number of conversions done in Integration (MODE[1:0] bits =
‘10’) and Window (MODE[1:0] bits = ‘01’)
Sampling modes
Bits 15:0 – CNT[15:0]
Number of samples for an Integration Sampling mode (MODE[1:0] bits =
‘10’) and maximum number of samples for a Window Sampling
mode (MODE[1:0] bits = ‘01’)