17.3.27 PWM Generator x Dead-Time Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Table 17-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PGxDT
Offset: 0x1090, 0x10D8, 0x1120, 0x1168

Bit 3130292827262524 
  DTH[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
 DTH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
  DTL[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 DTL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 30:16 – DTH[14:0] PWMx Dead-Time Delay

Bits 14:0 – DTL[14:0] PWMxL Dead-Time Delay