17.3.21 PWM Generator x Duty Cycle Register

Note: This register cannot be modified while PGxSTAT.UPDATE = 1.
Table 17-27. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PGxDC
Offset: 0x1078, 0x10C0, 0x1108, 0x1150

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     DC[19:16] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 DC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DC[7:4]Reserved[3:0] 
Access R/WR/WR/WR/WRRRR 
Reset 00000000 

Bits 19:16 – DC[19:16] PWM Generator x Duty Cycle Register

Note: Duty cycle values less than 0x0010 should not be used.

Bits 15:8 – DC[15:8] PWM Generator x Duty Cycle Register

Note: Duty cycle values less than 0x0010 should not be used.

Bits 7:4 – DC[7:4] PWM Generator x Duty Cycle Register

Note: Duty cycle values less than 0x0010 should not be used.

Bits 3:0 – Reserved[3:0]