17.3.3 Frequency Scaling Minimum Period Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | FSMINPER |
| Offset: | 0x1008 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FSMINPER[19:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FSMINPER[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FSMINPER[7:4] | Reserved[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 19:16 – FSMINPER[19:16] Frequency Scaling Minimum Period Register
This register holds the minimum clock period (maximum clock frequency) that can be produced by the frequency scaling circuit.
Bits 15:8 – FSMINPER[15:8] Frequency Scaling Minimum Period Register
This register holds the minimum clock period (maximum clock frequency) that can be produced by the frequency scaling circuit.
Bits 7:4 – FSMINPER[7:4] Frequency Scaling Minimum Period Register
This register holds the minimum clock period (maximum clock frequency) that can be produced by the frequency scaling circuit.