17.3.28 PWM Generator x Capture Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | PGxCAP |
| Offset: | 0x1094, 0x10DC, 0x1124, 0x116C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CAP[19:16] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CAP[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAP[7:4] | |||||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 19:16 – CAP[19:16] PGx Time Base Capture
PGx Time Base Capture bits.
1’ to PGxCAP[0].The
CAP bit (PGxSTAT[5]) will indicate when a new capture value is available. A read
of PGxCAP will automatically clear the CAP bit and allow a new capture event to
occur. PGxCAP[3:0] will always read as ‘0’.
Bits 15:8 – CAP[15:8] PGx Time Base Capture
PGx Time Base Capture bits.
1’ to PGxCAP[0].The CAP bit (PGxSTAT[5])
will indicate when a new capture value is available. A read of PGxCAP will
automatically clear the CAP bit and allow a new capture event to occur.
PGxCAP[3:0] will always read as ‘0’.
Bits 7:4 – CAP[7:4] PGx Time Base Capture
PGx Time Base Capture bits.
1’ to PGxCAP[0].The CAP bit (PGxSTAT[5])
will indicate when a new capture value is available. A read of PGxCAP will
automatically clear the CAP bit and allow a new capture event to occur.
PGxCAP[3:0] will always read as ‘0’.