Note: This register cannot be modified while PGxSTAT.UPDATE =
1.
Table 17-26. Register Bit Attribute Legend
Symbol
Description
Symbol
Description
Symbol
Description
R
Readable
bit
HC
Cleared by
Hardware
(Gray
cell)
Unimplemented
W
Writable
bit
HS
Set by
Hardware
X
Bit is unknown
at Reset
C
Write to
clear
S
Software
settable bit
x
Channel
number
Name:
PGxPHASE
Offset:
0x1074, 0x10BC, 0x1104,
0x114C
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
PHASE[19:16]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
15
14
13
12
11
10
9
8
PHASE[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
PHASE[7:4]
Reserved[3:0]
Access
R/W
R/W
R/W
R/W
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 19:16 – PHASE[19:16] PWM Generator x Phase
Register
Bits 15:8 – PHASE[15:8] PWM Generator x Phase Register
Bits 7:4 – PHASE[7:4] PWM Generator x Phase Register
Bits 3:0 – Reserved[3:0]
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.