17.3.1 PWM Clock Control Register

Table 17-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PCLKCON
Offset: 0x1004

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
        LOCK 
Access R/W 
Reset 0 
Bit 76543210 
   DIVSEL[1:0]   MCLKSEL 
Access R/WR/WR/W 
Reset 000 

Bit 8 – LOCK Lock

ValueDescription
1

Write-protected registers and bits are locked

0

Write-protected registers and bits are unlocked

Bits 5:4 – DIVSEL[1:0] PWM Clock Divider Selection

ValueDescription
11

Divide ratio is 1:16

10

Divide ratio is 1:8

01

Divide ratio is 1:4

00

Divide ratio is 1:2

Bit 0 – MCLKSEL PWM Master Clock Selection

Note: Do not change the MCLKSEL bit while ON (PGxCON[15]) = 1.

See Table 17-2 for MCLKSEL PWM Master Clock Selection.