2.49.65 GPIO_SLEW_RATE Enum

C

The GPIO_SLEW_RATE vary based on device family. Refer to the generated header file for the actual values.

Summary

This enum is used to to specify the pin slew rate type in the GPIO_PinSlewRateConfig API

Description

This enum is used to to specify the pin slew rate type in the GPIO_PinSlewRateConfig API

Remarks

None