2.49.56 GPIO_ALT_OUT Enum
C
The GPIO_ALT_OUT vary based on device family. Refer to the generated header file for the actual values.
Summary
This enum is used to to specify whether to enable alternate output for a GPIO in the GPIO_PinGroupOutputConfig API
Description
This enum is used to to specify whether to enable alternate output for a GPIO in the GPIO_PinGroupOutputConfig API
Remarks
None