2.49.55 GPIO_OUTPUT_BUFFER_TYPE Enum
C
The GPIO_OUTPUT_BUFFER_TYPE vary based on device family. Refer to the generated header file for the actual values.
Summary
This enum is used to to specify the pin output buffre type in the GPIO_PinOuputBufferTypeConfig API
Description
This enum is used to to specify the pin output buffre type in the GPIO_PinOuputBufferTypeConfig API
Remarks
None