2.58.78 LCDCx_IRQ_CALLBACK_OBJECT Struct
C
// x - Instance of the LCDC peripheral typedef struct { LCDCx_IRQ_CALLBACK callback_fn; uintptr_t context; }LCDCx_IRQ_CALLBACK_OBJECT;
Summary
Struct for LCDC IRQ handler
Description
This structure defines the LCDC IRQ handler object, used to store the IRQ callback function registered from the LCDC driver
Remarks
None.