2.58.20 LCDCx_SetBlenderIteratedColorEnable Function

C

// x - Instance of the LCDC peripheral

void LCDCx_SetBlenderIteratedColorEnable(LCDCx_LAYER_ID layer, bool enable)

Summary

Enables use of iterated pixel value for final adder stage operand

Description

None

Precondition

None.

Parameters

ParamDescription
layerthe target layer
useif true, final adder stage operand is set to iterated pixel value. 0 if false.

Returns

None

Remarks

Only OVR1, OVR2 and HEO layers are supported